IESNA:LM-63-2002
[TEST]P1389758
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6704.2
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
43.5 56.2 117.9 317.3 614.7 843.2 991.9 1144.3 1336.5 1559.5 1791.6 2103.5 2431.8 2738.2 3039.3 3311.3 3498.1 3563.3 
3547.0 3414.6 3247.8 3010.3 2785.4 2836.2 3070.1 3343.9 3496.2 3514.4 3479.9 3436.4 3144.4 2705.6 1771.7 172.3 
47.1 23.6 16.3 0.0 
43.5 56.2 125.1 313.7 596.6 845.0 999.2 1137.0 1327.4 1543.2 1795.3 2085.4 2411.8 2747.3 3046.5 3314.9 3490.8 3556.1 
3536.1 3420.1 3242.4 3008.4 2803.5 2834.4 3071.9 3327.6 3494.4 3521.6 3483.5 3432.8 3168.0 2718.3 1849.7 
203.1 47.1 23.6 18.1 0.0 
43.5 56.2 114.2 304.7 565.8 826.9 973.8 1120.7 1305.7 1532.3 1778.9 2072.7 2368.3 2671.1 2925.0 3158.9 3349.4 3452.7 
3470.9 3394.7 3264.1 3128.1 3006.6 2963.1 3099.1 3351.2 3541.6 3623.2 3615.9 3585.1 3391.1 2988.5 2324.8 
473.3 50.8 29.0 21.8 0.0 
43.5 54.4 101.6 266.6 520.4 754.4 959.3 1111.6 1274.8 1510.6 1753.6 2032.8 2333.9 2611.3 2850.7 3035.6 3198.8 3353.0 
3469.0 3498.1 3458.2 3400.1 3365.7 3369.3 3432.8 3610.5 3810.0 3955.0 3991.3 3987.7 3842.6 3521.6 2859.7 
1060.8 56.2 36.3 29.0 0.0 
43.5 52.6 88.9 201.3 422.5 665.5 884.9 1069.9 1234.9 1434.4 1686.5 1956.7 2237.7 2518.8 2790.8 2992.1 3148.1 3269.6 
3382.0 3458.2 3528.9 3545.2 3559.7 3588.7 3652.2 3770.1 3936.9 4078.3 4123.7 4140.0 4020.3 3563.3 2872.4 
1860.6 83.4 47.1 36.3 0.0 
43.5 52.6 79.8 170.5 362.7 596.6 832.4 1031.8 1195.0 1389.1 1612.1 1895.0 2185.2 2471.7 2745.5 2966.7 3111.8 3218.8 
3300.4 3371.1 3434.6 3492.6 3545.2 3606.9 3693.9 3804.5 3964.1 4107.4 4154.5 4150.9 3938.7 3465.4 2955.8 
2081.8 248.4 52.6 41.7 0.0 
43.5 50.8 76.2 143.3 304.7 516.8 748.9 968.4 1149.7 1336.5 1545.0 1818.8 2085.4 2353.8 2634.9 2859.7 3039.3 3131.7 
3191.6 3258.7 3329.4 3398.3 3479.9 3572.4 3657.6 3780.9 3935.1 4080.2 4116.4 4065.7 3773.7 3362.1 2959.5 
2121.7 491.4 61.7 47.1 0.0 
43.5 50.8 63.5 101.6 181.3 344.5 538.6 736.2 968.4 1175.1 1370.9 1565.0 1793.5 2043.7 2299.4 2562.3 2790.8 2945.0 3053.8 
3139.0 3222.4 3295.0 3372.9 3443.7 3512.6 3585.1 3710.2 3824.5 3808.1 3742.9 3483.5 3198.8 2727.4 2092.7 
1245.8 87.0 63.5 0.0 
43.5 49.0 54.4 68.9 101.6 161.4 275.6 426.1 596.6 792.5 997.4 1211.4 1423.5 1626.6 1835.2 2051.0 2288.5 2495.2 2703.8 
2876.1 3022.9 3148.1 3267.8 3371.1 3460.0 3538.0 3568.8 3541.6 3474.5 3398.3 3169.8 2881.5 2362.9 1768.1 1140.6 
337.3 78.0 0.0 
43.5 47.1 49.0 54.4 61.7 76.2 99.7 136.0 190.4 279.3 395.3 529.5 680.0 828.7 1011.9 1191.4 1396.3 1621.2 1858.7 2116.2 2377.4 
2614.9 2819.8 2984.9 3137.2 3251.4 3318.5 3318.5 3235.1 3146.3 2685.7 1842.4 943.0 447.9 230.3 79.8 76.2 0.0 
43.5 45.3 45.3 45.3 47.1 47.1 49.0 52.6 58.0 65.3 74.3 87.0 99.7 116.1 137.8 166.8 201.3 244.8 304.7 386.3 498.7 651.0 875.9 
1149.7 1512.4 1884.1 2150.7 2194.2 2007.4 1786.2 1283.9 884.9 583.9 315.5 108.8 19.9 5.4 0.0 
43.5 43.5 43.5 43.5 41.7 41.7 41.7 39.9 41.7 41.7 43.5 45.3 47.1 49.0 49.0 50.8 52.6 56.2 59.8 67.1 79.8 94.3 125.1 179.5 279.3 
457.0 705.4 874.1 779.8 654.6 339.1 165.0 72.5 25.4 12.7 7.3 3.6 0.0 
43.5 43.5 41.7 39.9 38.1 36.3 34.5 34.5 32.6 32.6 32.6 32.6 30.8 30.8 29.0 27.2 25.4 21.8 21.8 19.9 19.9 19.9 19.9 18.1 16.3 18.1 
19.9 21.8 21.8 18.1 10.9 9.1 5.4 5.4 3.6 3.6 3.6 0.0 
43.5 41.7 38.1 34.5 32.6 29.0 27.2 25.4 23.6 21.8 19.9 18.1 14.5 12.7 10.9 7.3 5.4 5.4 3.6 3.6 3.6 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8 0.0 1.8 1.8 
1.8 1.8 3.6 3.6 0.0 
43.5 38.1 34.5 30.8 29.0 25.4 23.6 19.9 16.3 14.5 10.9 9.1 7.3 5.4 3.6 1.8 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 
1.8 3.6 0.0 
43.5 38.1 32.6 29.0 25.4 21.8 18.1 14.5 9.1 7.3 5.4 3.6 3.6 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 
3.6 0.0 
43.5 36.3 30.8 25.4 21.8 18.1 12.7 9.1 5.4 3.6 3.6 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 
1.8 0.0 
43.5 34.5 29.0 25.4 19.9 14.5 10.9 7.3 3.6 3.6 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 1.8 
0.0 
43.5 34.5 29.0 23.6 19.9 12.7 9.1 5.4 3.6 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.8 1.8 1.8 
0.0 
43.5 36.3 29.0 23.6 19.9 12.7 9.1 5.4 3.6 1.8 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
43.5 36.3 29.0 23.6 19.9 12.7 9.1 7.3 5.4 3.6 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
43.5 36.3 29.0 23.6 19.9 14.5 10.9 7.3 5.4 3.6 1.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
